April 28, 2021 – AutomationDirect’s new 1kV ALL-FLEX MTW/THHW heavy-duty flexible power cable from Direct Wire is an extremely flexible large gauge (8AWG to 500MCM) single-conductor industrial cable that is ideal for industrial control panel distribution, VFD power feeds, servo systems, and motor leads in non-drive related applications.
The MTW and THHW ratings make them ideal for use in both wet and dry locations and in conduits, ducts, troughs, and control panels.
This cable is also ideal for marine board, uninterruptable power supplies (UPS), transformer wiring, battery chargers, and other non-traditional industrial applications.
ALL-FLEX cable can be ordered cut to length in 1-foot increments with a 20ft (smaller gauges) or 10ft. (larger gauges) minimum, starts at $0.54 per foot and is made in the USA.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo