AutomationDirect has added new gauge sizes of portable/service cord from Direct Wire to their line of multi-conductor cut-to-length cables. SOOW flexible portable cord is rated for up to 600V with multiple conductors used for reliable electrical power connections.
This cord is highly flexible and suitable for harsh conditions, including temperature extremes, and is ideal for industrial machinery, large appliances, heavy-duty tools, motors, and temporary electrical power/lighting for construction sites.
The new Direct Wire SOOW cable is available in 6 AWG and 8 AWG sizes and can be ordered cut to your specified lengths in 1-foot increments with a 10-ft. minimum, starting at $3.42 per foot. SOOW cord sizes between 10 AWG and 18 AWG are also available and can be ordered cut to your specified lengths in 1-foot increments with a 20-ft. minimum, starting at $0.39 per foot.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo