November 19th, 2025 – AutomationDirect now offers Dold 9019 soft starters which offer simple dial setup for standard and light-duty three-phase applications under 9 amps and support a voltage range of 200-480VAC. These soft starters are in an ultra-compact, space-saving package with many great options, including a soft stop feature. Like most other solid-state soft starters, they provide thyristor control of two motor phases until the motor is up to speed, then bypass the starting circuit with contacts. Galvanic protection between the control and power circuit is standard.

The new Dold 9256 smart motor starters are a 6-in-1 functionality starter in a slim package for 3-phase motor control applications up to 9 amps. Every model supports reversing with several additional functions available. Supported functions are dependent on the model chosen and include start/stop ramp, start ramp only, and simple on/off. Galvanic protection is optional, and there are also options for overcurrent or thermal overload protection.

About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download