NewsPress ReleasesPress Releases

Dold Safety Extension Module EXT

Dold Safety Extension Module EXT

December 17, 2025 – AutomationDirect has added Dold RK 6929 compact safety relay extension modules from the SAFEMASTER series. They amplify and multiply safety relay outputs while providing galvanic isolation between control and power levels. They support applications requiring safety levels up to Cat. 4 / PL e or SIL 3 and are ideal for machine building and firing systems.

These safety relay extension modules offer forcibly guided contacts (IEC 61810-2) for safe diagnostics, Interface Type C Class:1 (compatible with semiconductor safety outputs), and come in a safe-saving package that is only 17.5 mm wide.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download