NewsPress ReleasesPress Releases

LS Electric Servos Systems from AutomationDirect

LS Electric Servos Systems

AutomationDirect has added LS Electric servos systems that provide extremely accurate motion control and include the most requested features – setup wizards, auto-tuning, built-in indexer, and more – in an extremely cost-effective package. The L7S family of brushless servo systems is fully digital and capable of covering a broad range of motion control applications.

There are five standard servo motors from 100W to 1kW that can be operated in combination with one of two standard servo drives. The L7C drives accept single-phase 200-230VAC and are controlled via analog speed or torque signal, high-speed pulse train, or internal indexing. Setup is easy using the built-in keypad/display or the FREE DriveCM PC-based software. These systems are fully compatible with most AutomationDirect PLCs or any other host controller.

The L7C family includes standard accessories such as pre-made servo motor encoder cables and servo motor power/brake cables. DIN-rail mount I/O break-out kits allow for easy connection of external command and I/O signals; optional external braking resistors and optional AC input filters are also available. 

The L7C servo system selector tool is available here; it provides selection assistance for your application requirements and assures that all the required and optional accessories are included in your first order.

The new L7C Servo drives start at $267.00, and the new L7C Servo motors start at $194.00.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact:               Tina Gable

Phone:                                 678-455-1845

Email:                                  tgable@automationdirect.com

Download:                          High Resolution Photo