August 9, 2023 – AutomationDirect has added electronic position indicators from Elesa. These indicators are designed to accurately measure and display the position of a rotating shaft. They consist of a rugged polyamide housing, suitable for applications requiring frequent washing, with a clear and easy-to-read display and are attached directly to a rotating shaft. As the shaft rotates, the indicators capture the rotational movement and convert it into a readable position value. The value is presented on a large LCD display which offers a wide viewing angle and excellent readability from a distance.
The new Elesa position indicators are CE marked and RoHS compliant. They offer a one-year warranty and start at $191.00. Spoked handwheels, starting at $11.00, are also available for applications requiring precise manual positioning or alignment of equipment or machinery.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo