Issue 57, 2025Notebook IssuePress ReleasesPress ReleasesUncategorized

Eltwin Reversing and Non-Reversing Solid State Contactors

Eltwin Reversing and Non-Reversing Solid State Contactors

September 3, 2025 – AutomationDirect has added Eltwin solid state contactors which provide load switching control with the advantage of no moving parts, considerably extending service life and reducing maintenance costs. In addition, solid state components make switching incredibly fast and allow for a much smaller contactor. Since these contactors are UL/cUL rated as motor controllers, they can be used for motors, heaters, transformers, and more.

Reversing solid state contactors seamlessly reverse AC motors with precision control, unmatched durability, and enhanced efficiency for demanding applications. Non-reversing solid state contactors control AC motor operation in one direction and are also available in “direct-on-line” (DOL) versions that provide peak performance for demanding 3-phase motor applications with frequent starts, stops, and jogs. The added overload protection switch accessory for use with Eltwin SCx, SMCx-DOL, and SRC solid state contactors provides protection from over-temperature conditions.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering tens of thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and practically all their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/