NewsPress ReleasesPress Releases

More Endress+Hauser Picomag Series Magnetic-Inductive Flow Meters

February 4, 2026 – AutomationDirect has added Endress+Hauser Picomag magnetic‑inductive flowmeters with EPDM seals that enable additional applications beyond those supported by the existing FKM seals.

Picomag series flow meters measure conductive liquids (≥10 μS/cm) up to 198 GPM, and simultaneously monitor flow, temperature, and volume. They include two configurable I/O points supporting analog, pulse, switch, or IO-Link communication, and feature a full-color, TFT display. Configuration and monitoring can be performed wirelessly via the free Bluetooth® SmartBlue App. The IO-Link interface provides seamless integration into established fieldbus systems, direct access to process and diagnostics data, and “on the fly” device configuration.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download