January 17, 2024 – AutomationDirect has added Endress+Hauser Cerabar series pressure transmitters to their growing lineup of process control and measurement devices. Endress+Hauser supplies process control sensors/instruments to a wide variety of industries worldwide and is known for highly reliable, accurate, and innovative measurement devices. The Cerabar series of pressure transmitters offers both ceramic and stainless-steel measuring cells for utmost corrosion resistance and high-pressure capabilities.
Cerabar capacitive ceramic measuring cells have membranes up to 30 times thicker than conventional cells. Even the tiniest of deflections result in measuring signals with the highest accuracy. The ultra-pure ceramic (99.9%) guarantees high resistance to corrosion, minimal temperature hysteresis, and the best overload resistance. They offer measuring ranges up to 40 bar (600 psi *max pressure) with a 4 to 20 mA output.
Cerabar metallic cell transmitters feature a piezo-resistive sensor and are designed to withstand the harsh conditions of the process industry. With supreme longevity, these transmitters will reliably measure absolute and/or gauge pressure of gases or liquids for many years to come. These transmitters offer measuring ranges up to 400 bar (6,000 psi *max pressure) with a 4 to 20 mA output.
Endress+Hauser Cerabar series pressure transmitters are super compact with supreme accuracy and start at $302.00.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo