October 9, 2024 – AutomationDirect has added Endress+Hauser intrinsically safe analog input isolators to provide cost-effective galvanic isolation for process instruments located in hazardous locations. This ensures that only a safe amount of energy resides in a potentially explosive atmosphere.
Endress+Hauser RN22 0/4 to 20 mA input isolators are offered in 1-channel, 2-channel, or signal doubler options. They feature a 19.2 to 30 VDC operating voltage range, screw or push-in terminal options, and are HART transparent – passing bidirectional communication signals between HART compatible devices.
Endress+Hauser RN42 0/4 to 20 mA single-channel input isolators feature a wide 19.2 to 253 VAC/VDC operating voltage range, are HART transparent, and are offered with screw or push-in terminal options.
The new Endress+Hauser intrinsically safe analog input isolators are UL Listed, CSA approved, CE marked, and RoHS compliant. They offer a 1-year warranty and start at $231.00 (RN22-CB1A-LT).
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo