Issue 58 - 2026NewsNotebook IssuePress ReleasesPress Releases

Endress MicroPilot Radar Level Sensors

November 19th, 2025 – AutomationDirect has added Endress+Hauser Micropilot FMR series FMCW (Frequency Modulated Continuous Wave) radar level transmitters that utilize 80 GHz radar technology, which is unaffected by most media, processes, or environmental factors. Using the change in frequency between the transmitted and reflected signals and time-of-flight calculations, the FMR series sensors continuously measure liquid or bulk solid levels up to 98.4 ft (30 m) and provide a 4–20 mA output signal with HART communication options available. They feature a narrow 4° beam for precise, focused measurement that avoids tank internals, pipes, and baffles, ensuring reliable readings. They are offered with 1-1/2 in. male NPT or UNI slip-on flange process connections for flexible installation options.

AutomationDirect has added Endress+Hauser Micropilot FMR series FMCW (Frequency Modulated Continuous Wave) radar level transmitters that utilize 80 GHz radar technology, which is unaffected by most media, processes, or environmental factors.

Micropilot level sensors can be configured via Bluetooth using the SmartBlue mobile app. The app includes a linearization function to convert measured values into length, weight, flow, or volume, and can display and record process envelope curves for diagnostics, including signal strength, range resolution, and interference. Select models also feature a color touch display for local configuration and diagnostics.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download