NewsPress ReleasesPress Releases

Enhanced Datalogic Safety Laser Scanners from AutomationDirect

Enhanced Datalogic Safety Laser Scanners

May 6, 2026 – AutomationDirect now offers Datalogic series safety laser scanners in enhanced models, delivering advanced protection for machinery, robotic cells, and mobile automation applications. These next-generation scanners use time of flight measurement technology to safely monitor up to a 72 m² area with a wide 275° scanning angle, ensuring reliable detection in even the most demanding industrial environments. 

These advanced scanners include master, standalone, and remote configurations, all designed for flexible integration. The enhanced master and remote variants offer selectable resolutions (30/40/50/70/150 mm), multiple safety and warning zones, and improved detection performance in a compact, IP65-rated housing. Users benefit from fast configuration through the Datalogic Sentinel GUI, advanced dust filtering, and intuitive diagnostics via a color display. The remote units provide the same performance as master units while offering a more cost-effective option when used in a multi-scanner installation with a master. 

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download