AutomationDirect has added two new feature-enhanced CPUs to its DirectLOGIC DL405 programmable logic controller product line. The D4-454 and D4-454DC-1 provide all the capabilities of the D4-430, D4-440 and D4-450 CPUs, using updated microprocessor technology allowing the D4-454 to be the CPU of choice for the DL405 family.
Both D4-454 CPUs include a built-in power supply and four communication ports. Each CPU offers a large amount of program memory, advanced diagnostics and a substantial instruction set and that includes drum sequencers, ASCII output, floating point math, trig functions, bit of word manipulation, timed and hardware-triggered subroutines, For/Next loops, fill-in-the-blank PID control, and more.
The memory of the D4-454 is fully contained in the CPU and stored in non-volatile MRAM memory. No memory card is required. A readily available coin-style battery is used for retention of the Real Time Clock.
The DirectLOGIC 405 line of programmable logic controllers offers reliable, time-tested hardware. With a wide variety of I/O modules, configurations and many specialty modules available, local/distributed I/O systems of up to 3,500 points are possible. Using the built-in PID instructions or specialty modules, cost-effective process control can be performed.
The new D4-454 CPUs are priced at $859.00 and have a one-year warranty.
Learn more by visiting: www.automationdirect.com/dl405
To learn more about programmable control, click here.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
*Prices as of June 14th, 2017. Check website for most current prices