May 26, 2021 – SureServo2 servo systems, built from motor, drive, I/O breakout module, and cable set components, are now available from AutomationDirect.
The SureServo2 offering includes high-powered systems (up to 15kW), wide input power options (110VAC or 220VAC in single or three phase), and a host of additional hardware and software features.
The built-in motion controller now includes routines for registration, electronic camming, rotary shear, flying shear, and more. Option cards are available for EtherNet/IP and Modbus TCP network connectivity.
The free (downloadable) setup software now includes four tuning modes with the ability to auto-tune systems with up to 50:1 inertia mismatch and a built-in oscilloscope for super-exacting insight into system operation for development, troubleshooting, and diagnostics.
SureServo2 drives start at $339; motors start at $262. A complete system can be configured for as little as $811. All components carry a 2-year warranty.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo