April 22, 2026 – AutomationDirect has added Fandis Lumeis series LED enclosure lights that are designed to deliver powerful lighting performance, unmatched energy efficiency, and effortless installation. These lights provide 600 lumens of bright, uniform light while consuming less than 5 watts, making them an ideal solution for energy-conscious engineers and panel builders. The Lumeis series stands out for its versatile operating voltage range—from 20–265 VAC/VDC, depending on the model—ensuring seamless integration across diverse industrial environments.
These enclosure lights also feature a screwless terminal block connection and multiple mounting options, including traditional screw mounting or convenient magnetic fastening for maximum flexibility. With an adjustable body that swivels up to 40° in either direction, users can direct illumination exactly where it’s needed. To further enhance usability, the series offers a manual ON/OFF switch or an integrated PIR motion sensor, which automatically activates lighting only when required.
Lumeis LED lights deliver an impressive 160,000-hour life expectancy at 25°C and are protected by IP20 enclosure ratings. With approvals including CE, cURus, and UKCA, these lights meet rigorous global compliance standards. Additionally, up to ten units can be daisy-chained, streamlining wiring for larger panels or extended installations.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download