Issue 58 - 2026NewsPress ReleasesPress Releases

Fibox Miniature Cases, Subpanels, and Accessories

November 19th, 2025 – AutomationDirect now offers Fibox MNX and TEMPO series polycarbonate miniature cases which are engineered to deliver durable, adaptable protection for every installation need.

AutomationDirect now offers Fibox MNX and TEMPO series polycarbonate miniature cases which are engineered to deliver durable, adaptable protection for every installation need.

The MNX series combines a premium thick-wall construction with reinforced corners for superior impact resistance and long-term performance. A corrosion-free polyamide screw cover ensures a secure seal, while metric knockouts sized from M12 to M50 are molded in place for immediate cable entry. 

The TEMPO series miniature cases deliver a cost-effective solution optimized for installation speed and convenience. Its economical thick-wall design includes tamper-resistant screws, a tool-free soft strap hinge, and easy wall mounting via polyamide feet and through-base pods positioned outside the gasket seal. With pre-formed knockouts on all four sides and optional galvanized steel mounting plates or molded DIN-rail mounting pods, the TEMPO series simplifies rapid, flexible installation. Subpanels and other accessories from Fibox, including mounting feet, inspection windows, DIN rails, and more, are available to support seamless installation.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download