Issue 60 - 2026NewsNotebook IssuePress ReleasesPress Releases

Flodraulic Continental Hydraulic Valves

AutomationDirect now offers Continental hydraulic valves which provide rugged, high‑performance control for industrial hydraulic systems built around NFPA standards.

June 3, 2026 – AutomationDirect now offers Continental hydraulic valves which provide rugged, high‑performance control for industrial hydraulic systems built around NFPA standards. Available in D03 and D05 sizes, these valves support a wide range of circuit requirements while maintaining consistent operation under high pressure and demanding duty cycles.

NFPA D03 solenoid valves deliver reliable, compact directional control for machine tools, automation equipment, and general industrial hydraulics. Available in 4‑way, 2‑ or 3‑position configurations with open, closed, tandem, or float center options, they support both fixed‑displacement and pressure‑compensated pump systems. Cast‑iron construction, manual overrides, and DIN or conduit wiring options make these valves easy to install and service, with operating pressures up to 5,000 psi.

For operator‑controlled applications, NFPA D03 manual valves provide straightforward, dependable directional control without electrical actuation. These compact 4‑way, 3‑position valves are offered with closed or float center configurations and rugged cast‑iron bodies, making them well-suited for industrial environments where simplicity and durability are key.

NFPA D05 solenoid valves expand system capability with higher flow capacity while maintaining standard NFPA mounting. Offered in 4‑way, 2‑ or 3‑position designs with multiple center conditions, these valves feature robust cast‑iron construction, manual overrides, and DIN wiring. Rated up to 4,600 psi, they are ideal for presses, material handling systems, and other demanding hydraulic applications.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download