NewsPress ReleasesPress Releases

More Flowline LR80 Series EchoBeam FMCW Radar Level Sensors from AutomationDirect

Flowline LR80 series EchoBeam FMCW radar level sensors

January 14, 2026 – AutomationDirect has added more Flowline LR80 series EchoBeam FMCW radar level sensors that increase sensing ranges up to 393.7 ft (120 m) for liquids and 196.8 ft (60 m) for bulk solids. These sensors are built on Frequency Modulated Continuous Wave (FMCW) technology and deliver reliable, high-precision level measurement. They offer a standard 4–20 mA output with optional HART communication and are available with 1-1/2 in. male NPT, 3 in. male NPT, or 3 in. ANSI flange process connections for flexible installation options.

Select models feature a convenient LCD display with pushbuttons for simple configuration and level indication. The versatile EchoBeam sensors are ideal for applications such as tanks, sumps, lift stations, weirs, canals, reservoirs, bins, or transfer stations; they can even measure through the top wall of plastic or fiberglass tanks. The wireless LevelTap™ app connects via Bluetooth for easy configuration and quick access to level information, status updates, and settings from the safety of the ground or a nearby catwalk.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download