September 9th, 2026-AutomationDirect now offers G.M. International safety solutions that are designed for use in process industries where reliability and operator protection are essential and support safety instrumented functions with features such as SIL-certified performance, high channel density, line and load diagnostics, transparent fault indication, and compatibility with a wide range of control and monitoring systems. New intrinsically safe isolators provide signal interfacing in hazardous locations and new process safety relays are engineered for dependable switching and monitoring in critical applications. Additional benefits include compact DIN-rail mounting, flexible installation options, advanced diagnostics for improved maintenance visibility, and robust construction suitable for demanding industrial environments. These products help simplify system integration while enhancing both safety and operational availability across manufacturing, energy, chemical, and infrastructure applications.

About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download