May 27, 2026 – AutomationDirect now offers more Gladiator GR series DIN rail mounted duplex receptacles that are convenience outlets easily installed within electrical enclosures to provide temporary power for laptop computers, test equipment, and USB powered devices. The new GR-REC2 model consists of two NEMA 5-15 straight blade receptacles, the GR-REC2-GFCI adds GFCI protection, and the GR-REC2-USB-xx receptacles include USB ports in various configurations—one USB A and one USB C port (GR-REC2-USB-AC), two USB C ports (GR-REC2-USB-2C), and two USB A ports (GR-REC2-USB-2A). The GR-USB-4A receptacle consists of four USB A ports only, designed specifically for USB A powered devices. All models are 125 VAC/15A rated, UL recognized, CE marked, and offer a 2-year warranty.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download