Issue 60 - 2026NewsNotebook IssuePress ReleasesPress Releases

Greenlee Knockout & Hydraulic Tools

AutomationDirect now offers Greenlee® knockout punches, hydraulic drivers, and accessories, providing even more ways to create clean, precise holes in a variety of materials without drilling or rework.

June 10, 2026-AutomationDirect now offers Greenlee® knockout punches, hydraulic drivers, and accessories, providing even more ways to create clean, precise holes in a variety of materials without drilling or rework. The expanded selection covers manual, hydraulic, Quick Draw®, and cordless battery‑powered ram or driver options. Greenlee’s proven Slug-Buster® and standard round punch series are available in complete sets with a driver included, individual punch and die sets, or as replacement punches and dies that can be purchased separately. Built to handle diverse materials, from plastic to stainless steel, and conduit sizes from 1/2 in through 4 in, these additions give electricians and panel builders more flexibility to match the right Greenlee solution to both light‑duty field work and demanding production applications.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download