NewsPress ReleasesPress Releases

Halex LQT & FMC Conduit Fittings

AutomationDirect has added Halex liquid-tight metallic and non-metallic fittings which ensure a secure bond between conduits and enclosures, delivering a dependable seal that protects against moisture, oil, and contaminants. Available in trade sizes from 3/8 inch to 2 inch in both straight and 90-degree configurations, these fittings come with insulated and non-insulated options. Reusable components simplify disassembly and reinstallation, making system modifications quick and efficient. The non-metallic versions offer corrosion-proof performance ideal for wet or harsh environments, including hazardous locations.

Halex Liquid-Tight Metallic and Non-Metallic Fittings

Halex Flexible Metal Conduit (FMC) fittings provide strong, reliable connections between flexible metal conduit, or aluminum and steel AC/MC cable, and metal boxes or enclosures. Offered in trade sizes from 3/8 inch to 4 inch, these fittings are available in straight and 90-degree styles with a choice of squeeze, screw-in, set screw, saddle, or specialty connectors. A corrosion-resistant zinc finish ensures long-lasting indoor performance, while reusable parts make installation and maintenance easier than ever.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download