February 2, 2020 – Intended for the user who doesn’t require a built-in HMI display, needs a larger display, or would rather strictly use the C-more mobile app, the C-more® EA9 series remote (headless) HMI unit provides all the functionality of an EA9 touch panel without the extra cost of a touchscreen interface. The headless unit supports an HD1280x720 pixel screen resolution with an HDMI output that supplies both video and audio out.

The EA9-RHMI has an 800MHz CPU and 82MB of project memory, includes (2) serial ports, USB 2.0 Type A and B ports, a built-in SD memory card slot and one Ethernet port. The Ethernet 10/100 Base-T port supports program download, remote Internet access, and communications to PLCs and PCs.
USB port A can be used to connect various USB devices to the panel such as a touchscreen, mouse, keyboard, flash drive and barcode scanner. The RHMI is compatible with EA9-PGMSW programming software.
Priced at $399.00, the DIN rail mountable C-more EA9-RHMI from AutomationDirect is 12-24 VDC powered, has a 0 to 50°C (32 to 122°F) operating temperature range, and is UL, cUL and CE approved. The C-more remote HMI mobile app is available to download from your preferred app store for only $4.99.
Learn more by visiting: www.automationdirect.com/cmore-remote-hmi
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com