New ProductNewsPress ReleasesPress Releases

AutomationDirect adds Helical Bevel Gearboxes with Cast-Iron Frames

The new IronHorse® HBR series of helical bevel gearboxes combines the helical gearset with a bevel gearset to create an output that is perpendicular to the input. All HBR series gearboxes are hollow shaft output and accept double or single shafts. Dual and single output shaft kits are available. Helical gears offer a smoother, quieter operation than most other gear types.

The universally interchangeable compact design ensures easy OEM replacement and provides flexible installation with C-face and TC-face inputs, perpendicular output and 6 mounting positions. Five gearbox sizes support 56C up to 254/6TC NEMA motor frames and 6 ratios are available from 10:1 to 120:1. The helical bevel gearboxes are sized to handle from 1 to 24 hp motors.

The bevel gearboxes feature cast-iron (FCD45) one-piece housings and high hardness alloy steel (20CrMO) pinion and gears. Ironhorse helical bevel gearboxes from AutomationDirect start at $1070.00 and have a 2-year warranty.

Learn more by visiting: www.automationdirect.com/helical-bevel-gearboxes

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

Editorial Contact:              Tina Gable

Phone:                                678-455-1845

Email:                                tgable@automationdirect.com