January 10, 2024- AutomationDirect has added the versatile and highly flexible Helukabel TRAYCONTROL 600V control cable that is ideal for industrial control, power, and instrumentation applications. The individual bare copper conductors are stranded for flexibility and are covered with a black PVC/nylon insulation with white numbering for easy identification. A green with yellow stripe ground conductor is also included with cables containing more than two conductors.
The special PVC outer jacket is free from cadmium, silicone, and substances harmful to the wetting properties of lacquers and paints, making these cables a great choice for painting, plating, and coating applications as well.
In addition, these cables are also rated for dry, humid, damp, outdoor, and direct burial installations. They have been thoroughly tested by ECOLAB for resistance to sunlight, oil (Oil Res I/II), chemicals, and for use with cleaning and disinfecting agents.
The TC-ER, PLTC-ER, and ITC-ER ratings allow these cables to be used in fixed tray applications and exposed runs. TRAYCONTROL cables are available in 20 AWG to 4 AWG sizes with up to 41 conductors including a ground.
The new Helukabel TRAYCONTROL cable is cut to length in 1-foot increments with a 20 ft. minimum, starting at $0.51 /ft.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo