December 14, 2022 – AutomationDirect proudly enters the hydraulic components market with the addition of quality Peninsular hydraulic cylinders to their comprehensive line of automation products.
These double-acting cylinders are interchangeable with other popular brands of NFPA hydraulic cylinders, are offered with bore sizes from 1-1/2 to 4 inches, stroke lengths up to 24 inches, and tapped end caps for mounting accessories.
Available accessories include mounting brackets and hardware to ensure a perfect fit as a replacement cylinder on existing equipment.
The new Peninsular hydraulic cylinders are made in the USA from the highest quality materials, come with a one-year warranty, and start at $428.00. Accessories start at $15.00
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo