June 26, 2024 – AutomationDirect has added HydroMode WPT25 series pressure transmitters that are UL Classified NSF/ANSI/CAN 61 and 372 for drinking water applications. They feature a rugged 316L stainless steel construction and provide reliable pressure measurement signals for a variety of applications, such as controls, data collection, and telemetry systems.
The WPT25 series offers full-scale pressure ranges from 15 to 300 psig, a 1/4” NPT male threaded process connection, and an industry standard 2-wire, 4-20mA analog output with a convenient M12 quick disconnect.
The new HydroMode WPT25 series pressure transmitters are CE marked, RoHs compliant, and have an IP54 protection rating. They offer a 2-year warranty and start at $95.00.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo