August 28, 2024 – AutomationDirect has added IDEM universal gate boxes designed for machine guard doors that act as an integrated locking guard with a double tamper-resistant interlock mechanism. These boxes provide high-level RFID-coded interlocking and machine control in one unit.
Capable of holding guards closed with up to 3,000N holding force, these boxes can be used in conjunction with delay timers for added safety. Models are available that support 2 or 4 pilot devices and rear-release versions prevent personnel from being trapped in a guarded area. Accessories to aid with installation include mounting plates, rear escape handles, pushbuttons, and indicators.
The new IDEM universal gate boxes start at $466.00 and come with a standard 1-year warranty.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo