September 2nd, 2026 – AutomationDirect has added ifm efector PQ series digital pressure transmitters that combine IO-Link communication, a multi-mode TFT display, and versatile output options in a compact, rugged housing ideal for space-constrained installations. Available with -14.5 to 14.5 psig and -14.5 to 145 psig ranges, they support vacuum, low-pressure, and standard compressed air or nitrogen applications. The 1-inch multi-color TFT LCD provides clear process visualization, while six selectable pressure units simplify setup for global use.
Output options include NPN/PNP switching, current, voltage, and IO-Link for seamless integration with a wide range of control systems. The IP40 thermoplastic housing features a lockable keypad to help prevent unauthorized adjustments. Wall, panel, and DIN-rail brackets support flexible mounting options.

About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/