May 21, 2025 – AutomationDirect has added ifm fail-safe inductive sensors featuring (2) OSSD outputs that can be connected to a safety relay for safety applications requiring the detection of metal objects. These sensors are designed to trigger a safe state (like stopping a machine) if the sensor fails, reducing the risk of injury to personnel or damage to equipment.
The ifm inductive sensors are available in 12mm, 18mm, and 30mm tubular and 40 x 40mm cube styles and are constructed of stainless steel or bronze-plated brass. Flush mount and non-flush mount models offer installation flexibility. All models come with a 4-pin M12 quick-disconnect, environmental ratings of IP65/IP67/IP68 or IP68/IP69K, and a 5-year warranty.
The new ifm fail-safe inductive sensors at $125.00 (GF854S).
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo