July 28, 2021 – The new igus Chainflex CF211 and CF11 series control and signal cable is specifically designed, tested, and manufactured to reliably serve continuous flexing, high mechanical load application requirements.
This cableis available in sizes ranging from 26 AWG to 20 AWG, with up to four twisted pairs with overall shield, and provide a guaranteed service life between 5 million and 10 million cycles when operated within specified conditions.
igus Chainflex series cable is an excellent choice for connecting low-voltage signals such as encoders, position sensors, and analog signals.
igus CF series cable can be cut to your specified lengths in 1-foot increments with a 20-ft. minimum, starting at $0.70 per foot.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo