August 2, 2023 – AutomationDirect has added International Power regulated and unregulated linear power supplies to their current lineup of open-frame linear power supplies.
The IH series regulated open-frame power supplies are designed to operate over a wide range of AC power sources. They maintain a constant output voltage, regardless of changes in input voltage or load current, and offer better voltage regulation than other types of power supplies, ensuring accurate and consistent power delivery.
The IP500U series unregulated open-frame power supplies are designed for low-cost, high-current applications when full regulation is not required. These rugged, highly reliable power supplies are ideal for powering solenoids, relays, DC motors, battery chargers, and DC-to-DC converters.
The new International Power linear power supplies are UL listed, CE marked, and RoHS compliant. They offer a 2-year warranty and start at $75.00.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo