September 16, 2026-AutomationDirect has added IronHorse AC motor bases which are designed to simplify installation, improve belt tensioning, and support reliable motor operation. Made in the USA, these motor bases provide convenient mounting and adjustment of AC motors with an expanded selection that includes fixed bases for a wide range of NEMA or IEC frame sizes, pivot-style bases that simplify mounting above or below belted loads, and automatic bases that continuously compensate for belt stretch, centrifugal belt expansion, and changing load conditions. This broad offering provides more options to match the specific requirements of conveyors, fans, pumps, compressors, and other belt-driven equipment.

About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download