NewsPress ReleasesPress Releases

Ironhorse ACM AC Drives and ACN EtherCAT Communications Modules from AutomationDirect

March 25, 2026 – AutomationDirect has added IronHorse ACM Series AC drives provide basic V/Hz and sensorless vector control for low-horsepower motors when only single-phase power is available. 

These VFDs accept a 120 VAC or 230 VAC single-phase power source and control motors from 1/8 to 3 horsepower. 5 digital inputs, 2 relay outputs, 2 analog inputs, and 1 analog output are standard, along with dynamic braking circuitry. These drives support advanced features normally only found on more expensive drives, such as PID control, 2-motor control, fire mode, momentary power loss restart, and can be password protected to prevent unauthorized changes to the configuration. Programming can be accomplished through the built-in keypad (remote keypad optional) or with the free VFD Suite software. If you are short on space, these drives support zero-stack installation and don’t require spacing between adjacent ACM drives. 

Another addition to the IronHorse drives family has been added as part of this launch. The ACN‑ECAT module enables any IronHorse ACN series drive to communicate effortlessly over EtherCAT for faster, more integrated motion control.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download