NewsPress ReleasesPress Releases

Additional Epson LabelWorks Heat-Shrink Tube Labels from AutomationDirect

Epson LabelWorks heat-shrink tube labels

January 14, 2026 – AutomationDirect has added more Epson LabelWorks heat-shrink tube labels that offer a durable, professional, and permanent labeling solution. The tubing shrinks tightly around wires, providing both clear identification and protective insulation, which helps reduce maintenance errors and downtime. Designed for easy printing with Epson LabelWorks PX printers, they save time, improve organization, and ensure compliance with safety standards. Unlike adhesive labels that can loosen or wear off, Epson’s heat shrink tubes deliver long-lasting, heat- and chemical-resistant labeling, making them ideal for demanding electrical, data, and manufacturing applications.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download