NewsPress ReleasesPress Releases

Klemsan Liquid Level Controller and AchieVe Wall-Mount Humidity Sensor

AutomationDirect now offers the Klemsan liquid level controller which provides automated control for tank fill, drain, and water transfer applications using conductive probes with no moving parts. Five selectable operating modes support 2- and 3-probe level control as well as 6-probe transfer systems.

Septmeber 2nd, 2026 – AutomationDirect now offers the Klemsan liquid level controller which provides automated control for tank fill, drain, and water transfer applications using conductive probes with no moving parts. Five selectable operating modes support 2- and 3-probe level control as well as 6-probe transfer systems. During transfer operation, dual source and destination tank monitoring stops the pump when the destination reaches full capacity or when the source drops too low, helping prevent overflow and dry-run conditions.

The AchieVe HUM-W-RS485 wall-mount sensor combines temperature, relative humidity, and dew point measurement in a single compact device for industrial, commercial, and building automation applications. Wide sensing ranges accommodate many environmental conditions, while Modbus RTU (RS-485) communication with configurable byte order streamlines integration with a variety of control platforms. Built-in data logging registers track running minimum, maximum, and average values, and an IP67-rated enclosure protects against dust and water ingress in demanding environments.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download