NewsPress ReleasesPress Releases

Klemsan TDS Series Timer Relays from AutomationDirect

January 21, 2026 – AutomationDirect has added Klemsan TDS series timer relays that offer a comprehensive selection for various timing needs, including single-function timer relays for dedicated timing tasks, multi-function timer relays that provide flexibility with up to 10 adjustable modes, and special-function timer relays tailored for applications such as motor control and sequential switching. All models share a compact 18mm housing, 35mm DIN-rail mounting, LED indicators, wide voltage compatibility, IEC compliance, and robust relay outputs, ensuring reliable and easy integration into automation systems.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download