September 16th, 2026-AutomationDirect now offers KNIPEX pliers that are professional-grade hand tools engineered for electricians, panel builders, plumbers, maintenance technicians, and automation professionals. This new lineup includes the industry-renowned Cobra water pump pliers, with pushbutton adjustment and self-locking jaws for fast, slip-free gripping, and the innovative pliers wrench, which combines the versatility of adjustable pliers with smooth parallel jaws that grip fasteners without rounding or damaging surfaces. TwinGrip pliers provide unmatched front-and-side gripping capability for stripped screws and difficult fasteners, while Alligator water pump pliers offer a self-locking jaw geometry for secure holds with minimal effort. The new additions also include high-leverage linemans pliers, diagonal cutters, CoBolt compact bolt cutters, Super Knips precision cutters, cable shears, ErgoStrip wire and cable strippers, hose and PVC cutters, ear-clamp pliers, and a variety of multi-piece tool sets. Select models feature VDE 1000V insulation for electrical safety and tether-compatible designs for work-at-height applications. Forged from premium tool steel with induction-hardened cutting edges, every KNIPEX tool is engineered for exceptional durability, precision, and long service life.

About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download