January 14, 2026 – AutomationDirect has added more innovative terminal block solutions which are designed for flexibility, safety, and space efficiency. New fuse holder options offer a fully enclosed design for 5 x 20 mm or 5 x 25 mm glass fuses up to 10A, with jumper capability for streamlined power distribution. Triple-level multi-function fuse holders provide circuit protection, feedthrough connections and grounding in one single unit. New ring and fork terminal blocks simplify wiring with stud sizes from M3 to M6 and ratings up to 85A at 600 VAC/VDC, while quick connect blocks provide fast, organized connections—perfect for applications demanding speed and reliability.
Konnect-It screw-type accessories, including end covers, separators, and multi-pole jumper bars, ensure safe and organized installations that meet UL, CSA, and CE standards. Built for durability and ease of use, Konnect-It screw-type terminal blocks deliver corrosion-free connections, low contact resistance, and compliance with NEC and NFPA color standards.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download