August 13, 2025 – AutomationDirect has added Konnect-It KN-P series screwless terminal blocks that accept solid, stranded, or ferrule-ended wire types and offer fast, tool-free wiring using spring clamp or push-in technology. These terminal blocks come with the highest UL94 V0 flammability rating and are available in single-, double-, and triple-level models, with options including diode configurations and power indicators. KN-P series screwless grounding terminal blocks provide a secure electrical connection between the wire clamp and the DIN rail for an easily accessible grounding path. Screwless disconnect terminal blocks allow circuit isolation for testing and maintenance without rewiring. Screwless plug-in terminal blocks are available with single- or double-level connections and support removal terminal plugs (sold separately). Accessories such as end brackets, separators, jumper bars, and end covers enhance the function, safety, and reliability of terminal blocks in electrical panels and control systems.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download