NewsPress ReleasesPress Releases

Lapp OLFLEX Tray II Power and Control Cable

AutomationDirect has added Lapp OLFLEX TRAY II power/control cable that is a versatile industrial wiring solution engineered for power, control, instrumentation, and wind turbine applications.

September 16, 2026-AutomationDirect has added Lapp OLFLEX TRAY II power/control cable that is a versatile industrial wiring solution engineered for power, control, instrumentation, and wind turbine applications. Its UL TC-ER rating allows exposed runs from cable trays to equipment without conduit for up to 6 feet, helping reduce installation time, labor, and material costs. Built with finely stranded copper conductors, PVC/Nylon insulation, and a durable PVC jacket, OLFLEX TRAY II control cable delivers excellent flexibility and long-term performance in demanding environments. This cable is oil- and UV-resistant, flame-retardant, weather-resistant, and direct-burial rated for reliable indoor and outdoor use. A torsion-rated construction offers reliable performance in wind turbine generator drip loops and other torsional applications, preventing premature cable failure. Multiple certifications, including TC-ER, MTW, WTTC, PLTC-ER, and ITC-ER, enable a single cable family to support a wide range of industrial applications while simplifying specification and inventory management.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download