July 14, 2021 – AutomationDirect has added new SureStep® motors, now available in NEMA 42 frame sizes. Six new motor sizes are available with single or dual shafts. These twelve models extend the torque range of the SureStep line up to 4532 oz-in.
The mating extension cables are available in 6, 10, and 20-foot lengths, and an encoder adapter plate option allows the attachment of CUI Devices AMT132/AMT332 encoders and US Digital E6 encoders.
The online Stepper System selector, available on AutomationDirect’s website, has been updated to include these new NEMA 42 models and will guide you through the selection of a stepper motor and all the compatible system components.
Single-shaft motors start at $19.50, and dual-shaft motors start at $23.50.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo