NewsPress ReleasesPress Releases

Laumas Single Point Load Cells LE

AutomationDirect now offers Laumas ALLUE, AZLUE, and APLUE series single‑point load cells that support industrial weighing applications from compact platform scales to larger conveyor and hopper systems.

April 22, 2026 – AutomationDirect now offers Laumas ALLUE, AZLUE, and APLUE series single‑point load cells that support industrial weighing applications from compact platform scales to larger conveyor and hopper systems. Manufactured in Europe to strict quality standards, this lineup provides scalable weighing options up to 600 kg (1320 lb).

These models feature 0.02% full‑scale accuracy, a wide operating temperature range, and stable performance under off‑center loading for platforms up to 600 × 600 mm. Their rugged construction includes a 150% overload rating and an IP65-rated, corrosion‑resistant aluminum housing for reliable operation in industrial environments. Accessories for select models support tension applications and three‑point weighing setups.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download