September 17, 2025- AutomationDirect added new multi-turn, absolute encoders from Lika Electronic that use Ethernet or serial communication to provide position and velocity information. With models available for EtherNet/IP, EtherCAT, Modbus TCP, or Modbus RTU, these ‘comms encoders’ simplify wiring and reduce processing overhead, while providing high-resolution, non-volatile tracking (without batteries or capacitors). These encoders can report accurate position info on power up (without homing) and they can even track movements that occur when the power is off.
All models offer programmable resolutions up to 8192 pulses per revolution (13-bit). As multi-turn devices, they also have programmable ‘turns’ up to 16384 turns (14-bit). Options include 3/8″ solid or 15mm hollow shaft models, with hollow shaft reducers to fit 6mm, 8mm, 10mm, 11mm, 12mm, 1/4″, 3/8″, or 1/2″ shafts. All models have a splash proof (IP65) rating.
The Lika Electronic Modbus RTU Configuration Software is provided (free download) to easily program and configure the Modbus RTU encoders. It allows the user to set working parameters and monitor device functionality.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download