NewsPress ReleasesPress Releases

Lika Electronic Linear Encoders

AutomationDirect has added Lika Electronic linear encoders that combine a sliding encoder body and a magnetically coded strip to provide extremely accurate linear position detection.

July 21, 2026 – AutomationDirect has added Lika Electronic linear encoders that combine a sliding encoder body and a magnetically coded strip to provide extremely accurate linear position detection over distances up to 20 meters. A quadrature output results in accuracy up to 0.01mm, with single-increment repeatability (0.01mm/count) at speeds up to 20 m/s. 

AME95 series IP67 encoder bodies are user-positioned above the ATI series adhesive-backed flexible tape. A generous 2.5mm gap is allowed between the encoder body and the tape. The tape is available in lengths up to 20 meters and can be cut to length. A stainless-steel cover is provided to protect the tape with end clamps available to protect the ends and provide additional mounting security.

AMIG series IP65 encoder bodies are captive-to and slide along the rigid ATIG series aluminum rails, which contain and protect the magnetically coded material. The sliding arrangement maintains the proper positional gap and the rail’s single bolt mounting provides alignment flexibility. The rails are available in six lengths, from 195mm to 650mm.

Both series encoders are medium-duty and are available with 5 VDC line driver (differential) or 10–30 VDC push-pull (totem) outputs, with attached two-meter cables or 8-pin M12 quick disconnects. M12 cables are available in shielded, continuous-flexing variants for use in cable-carrier drag chains.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information and the most current pricing on products contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Image Download
Download: Web Friendly Image Download