Issue 49, 2023NewsPress ReleasesPress Releases

LS Electric® L7P Servo Systems from AutomationDirect

LS Electric L7P Servo Systems

October 5, 2022 – AutomationDirect has added new L7P servo motors, drives, cables, and gearboxes from LS Electric. These new intermediate-level L7P servo systems have all the features of the basic L7C servos including setup wizards, auto tuning, built-in indexer, and more, but with a larger range of system sizes and the option for 460VAC operation.  The built-in absolute encoder on each servo motor is also higher resolution at 19-bit (524,288 ppr). 

The L7P systems are available from 100W to 7.5kW with 230VAC input power and 900W to 7.5kW with 460VAC input power.  The 230VAC systems can operate single-phase up to 2.2kW.

All motors are available with or without a 24VDC holding brake. The free Drive CM software eases setup/configuration and includes autotuning algorithms and an oscilloscope to fully optimize your application.

A matched set of LS Electric gearboxes are also available for each motor, with gear ratios of 5:1, 10:1, and 20:1 (7.5kW systems limited to 15:1). Hook-up cables for motor power and encoder connections are available in standard or flex-rated lengths of 3, 5, 10, and 20m.

The LS Electric L7P servo drives start at $375.00, and the servo motors start at $260.00.  All new L7P servo system components come with a two-year warranty.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact:         Tina Gable

Phone:                          678-455-1845

Email:                          tgable@automationdirect.com

Download:                    High Resolution Photo