NewsPress ReleasesPress Releases

LUTZE SILFLEX® 24VDC Flexible Control Cable from AutomationDirect

January 12, 2022 – LUTZE SILFLEX® 24VDC flexible control cable is an industrial-rated low voltage cable ideal for both stationary and flexible applications. Constructed with a rugged outer jacket, these cables provide resistance to sunlight, oil, and moisture penetration, making them suitable for wet and dry locations.

With its UL Type MTW Machine Tool Wire rating, this cable meets the NFPA 79, Electrical Standard for Industrial Machinery with additional ratings and approvals, including Class 1 Division 2 Hazardous Locations and Direct Burial.

The UL Type TC-ER Tray Cable Exposed Run rating allows this cable to be installed between a cable tray and the utilization equipment or device without the need for metal conduit and/or armor, resulting in installation and maintenance savings.

LUTZE 24VDC control cable can be ordered cut to specified lengths in 1-foot increments with a 20ft minimum, starts at $0.81 per foot, and is made in the USA.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact:               Tina Gable

Phone:                                 678-455-1845

Email:                                  tgable@automationdirect.com

Download:                          High Resolution Photo