AutomationDirect has added LUTZE SILFLEX multi-conductor control cable. SILFLEX control cable is a rugged industrial cable ideal for stationary and flexible applications (not intended for continuous flexing use) with multiple ratings, including UL Type TC-ER or UL PLTC-ER, which eliminates the need for metal conduit and/or armor, resulting in installation and maintenance savings.
These cables are available in sizes from 20AWG to 10AWG with 3 to 41 unshielded or shielded conductors marked with numbers for easy identification and include a convenient ground conductor with easily identifiable green with yellow stripe insulation.
The rugged outer jacket provides resistance to sunlight, oil, and moisture penetration, making these cables suitable for wet and dry locations as well as outdoors.
LUTZE SILFLEX control cable has multiple voltage ratings up to 1000V (depending on application), can be ordered cut to length in 1-foot increments with a 20ft minimum, starts at just $0.83 per foot, and is made in the USA.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo