January 31, 2024 – AutomationDirect has added LUTZE SUPERFLEX control cable that is well-suited for short to medium-length articulated drag chain (C-tracks) installations requiring moderate to high performance. The High Glide TPE insulation and PVC outer jacket provide resistance to sunlight, oil, and moisture penetration, and make this cable ideal for indoor wet and dry applications or outdoor installations.
Shielded models of LUTZE SUPERFLEX control cable are now available for added protection from electromagnetic interference. This cable is available in 21 AWG to 12 AWG sizes, with up to 18 conductors including a ground, and is made in the USA.
The new LUTZE SUPERFLEX cable is cut to length in 1-foot increments with a 20 ft. minimum, starting at $2.20/ft.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo