September 13, 2023 – AutomationDirect has added 300V to 750V rated LUTZE Type HAR/MTW (Harmonized European Standard / Machine Tool Wire) wire that meets National Electrical Code (NEC) and NFPA Standard 79 requirements and is commonly used for appliance wiring, control cabinets, and machine tool applications in Europe.
These wires consist of a tinned copper single conductor covered with a color-coded polyvinyl chloride (PVC) outer jacket and are available in sizes ranging from 0.75 mm2 (19AWG) to 4.0 mm2 (12 AWG).
Striped versions are also available in various colors including blue with white stripe, white with blue stripe, and green with yellow stripe.
The new LUTZE type HAR/MTW wire is sold in boxed 328 ft. (100m) coils that start at $68.00.
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
Download: High Resolution Photo